
calcActive())">
Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 400x300x150mm, IP66, IK10
NSYS3D4315P
AEDÂ 539.17
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYS3D4315P
Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 400x300x150mm, IP66, IK10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 400x300x150mm, IP66, IK10
AEDÂ 539.17
Description
Spacial S3D steel wall-mounting enclosure is designed for multi-purpose applications It has a nominal height, width and depth of 400mm, 300mm and 150mm, respectively The enclosure is grey-coloured (RAL 7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, a galvanised steel mounting plate, a plain door with a lock, and a cable gland plate The door can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the door (reversible) The door has a 3mm double-bar lock insert The door and the cable gland plate can be removed for maintenance purposes, and the mounting plate can be removed using a fixing element The net weight of the enclosure is 6,08kg It is certified to UL, cUL, LR, BV, DNV and GL standards and has a NEMA 4X/13 rating and IK10 (IEC62262) and IP66 (IEC60529) ratings It also has a gutter-shaped front rail double sheet thickness and a single piece body The enclosure can be accessed from the front
Product Details
Activity | PPUES |
---|---|
Part Number | NSYS3D4315P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account