
calcActive())">
Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 300x300x150mm, IP66, IK10
NSYS3D3315P
AEDÂ 505.42
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYS3D3315P
Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 300x300x150mm, IP66, IK10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 300x300x150mm, IP66, IK10
AEDÂ 505.42
Description
Spacial S3D is a multi-purpose steel wall-mounting enclosure designed for use in harsh environments It has a nominal height, width and depth of 300mm, 300mm and 150mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, one plain door with a three-point lock, one cable gland plate and one mounting plate made of galvanised steel The door can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the door (reversible) The door and the cable gland plate can be removed for maintenance purposes The net weight of the enclosure is 4,84kg It has a NEMA 4X/13 rating and is resistant to dust and water with an IP66 rating (IEC60529) It also has an IK10 (IEC62262) rating, making it highly impact-resistant Additionally, it has product certifications from cUL, UL, BV, LR, GL and DNV
Product Details
Activity | PPUES |
---|---|
Part Number | NSYS3D3315P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account