
calcActive())">
Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 300x250x150mm, IP66, IK10
NSYS3D32515P
AEDÂ 488.30
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYS3D32515P
Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 300x250x150mm, IP66, IK10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 300x250x150mm, IP66, IK10
AEDÂ 488.30
Description
Spacial S3D steel wall-mounting enclosure for multi-purpose applications is designed for use in harsh environments It has an IK10 rating (IEC62262) and an IP66 rating (IEC60529) for high impact and dust/water resistance This enclosure has a nominal height, width and depth of 300mm, 250mm and 150mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, a mounting plate, one plain door with a lock, and one cable gland plate The door can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door, cable gland plate and mounting plate can be removed for maintenance purposes The net weight of the enclosure is 4,04kg It is certified by LR, UL, cUL, GL, DNV, and BV and meets the standards of IEC 62208 and NEMA 4X/13
Product Details
Activity | PPUES |
---|---|
Part Number | NSYS3D32515P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account