
calcActive())">
Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 300x200x150mm, IP66, IK10
NSYS3D3215P
AEDÂ 480.15
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYS3D3215P
Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 300x200x150mm, IP66, IK10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 300x200x150mm, IP66, IK10
AEDÂ 480.15
Description
Spacial S3D steel wall-mounting enclosure is designed for multi-purpose applications, making it suitable for use in harsh environments It has a nominal height, width and depth of 300mm, 200mm and 150mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, a mounting plate, one plain door with a 3mm double-bar lock, and one cable gland plate The doors can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the doors (reversible) The doors and the cable gland plates can be removed for maintenance purposes, and the mounting plate can be removed by fixing element The net weight of the enclosure is 3,58kg The enclosure has a NEMA 4X/13 rating, IK10 (IEC62262) rating and IP66 (IEC60529) rating, making it highly resistant to dust and water It also has a single piece body and a gutter-shaped front rail double sheet thickness for enhanced durability
Product Details
Activity | PPUES |
---|---|
Part Number | NSYS3D3215P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account