Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 1200x800x400mm, IP66, IK10

NSYS3D12840P
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3D steel wall-mounting enclosure for multi-purpose applications is designed for use in harsh environments It is certified by BV, cUL, DNV, UL, LR and GL, and has a high resistance to dust and water with an IP66 rating (IEC60529) This enclosure has a nominal height, width and depth of 1200mm, 800mm and 400mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, two cable gland plates, one mounting plate and one door with a lock The doors can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the doors (reversible) The doors have a three-point lock with a 3mm double-bar insert The doors, the cable gland plates and the mounting plate can be removed for maintenance purposes The net weight of the enclosure is 68kg It has an IK10 (IEC62262) rating and a NEMA 4X/13 rating Additionally, the enclosure has a single piece body and a gutter-shaped front rail double sheet thickness for added strength

Product Details

Activity PPUES
Part Number NSYS3D12840P

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account