
calcActive())">
Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 1200x600x300mm, IP66, IK10
NSYS3D12630P
AEDÂ 1,776.27
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYS3D12630P
Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 1200x600x300mm, IP66, IK10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 1200x600x300mm, IP66, IK10
AEDÂ 1,776.27
Description
Spacial S3D steel wall-mounting enclosure for multi-purpose applications is designed for use in harsh environments It can withstand high impact due to its IK10 (IEC62262) rating and has a high resistance to dust and water with an IP66 rating (IEC60529) This enclosure has a nominal height, width and depth of 1200mm, 600mm and 300mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, a galvanised steel mounting plate, a plain door with a lock and a cable gland plate The door can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door, the cable gland plate and the mounting plate can be removed for maintenance purposes The net weight of the enclosure is 47,2kg and it has passed certifications from UL, GL, BV, DNV, cUL and LR This variant of the enclosure has a gutter-shaped front rail double sheet thickness and a single piece body The accessibility for operation is from the front
Product Details
Activity | PPUES |
---|---|
Part Number | NSYS3D12630P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account