
calcActive())">
Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 1200x1000x300mm, IP66, IK10
NSYS3D121030P
AEDÂ 2,111.94
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYS3D121030P
Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 1200x1000x300mm, IP66, IK10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 1200x1000x300mm, IP66, IK10
AEDÂ 2,111.94
Description
Spacial S3D is a multi-purpose steel wall-mounting enclosure designed for use in harsh environments It has a nominal height, width and depth of 1200mm, 1000mm and 300mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, two cable gland plates, a mounting plate and one door with a lock The door can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door, the cable gland plates and the mounting plate can be removed for maintenance purposes The net weight of the enclosure is 74kg It has a NEMA 4X/13 rating and is IK10 (IEC62262) and IP66 (IEC60529) certified This enclosure features a gutter-shaped front rail double sheet thickness and a single piece body for added strength and durability The accessibility for operation is from the front It is certified by BV, LR, DNV, GL, UL and cUL
Product Details
Activity | PPUES |
---|---|
Part Number | NSYS3D121030P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account