Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 1000x800x300mm, IP66, IK10

NSYS3D10830P
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3D steel wall-mounting enclosure for multi-purpose applications is designed for use in harsh environments It can withstand high impact due to its IK10 (IEC62262) rating and has a high resistance to dust and water with an IP66 rating (IEC60529) This enclosure has a nominal height, width and depth of 1000mm, 800mm and 300mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, two cable gland plates, a mounting plate, and one door with a lock The door can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door, cable gland plates and mounting plate can be removed for maintenance purposes The net weight of the enclosure is 52kg and is certified by BV, LR, UL, GL, DNV and cUL standards It also has a NEMA 4X/13 rating This enclosure is equipped with a gutter-shaped front rail double sheet thickness and a single piece body for added protection The accessibility for operation is from the front

Product Details

Activity PPUES
Part Number NSYS3D10830P

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account