Wall mounted steel enclosure, Spacial S3D, plain door, with mounting plate, 1000x600x400mm, IP66, IK10

NSYS3D10640P
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3D is a multi-purpose, wall-mounting enclosure designed for use in harsh environments It is certified by LR, UL, GL, DNV, BV and cUL and has a NEMA 4X/13 rating as well as an IK10 rating (IEC62262) and an IP66 rating (IEC60529) The enclosure has a nominal height, width and depth of 1000mm, 600mm and 400mm, respectively It is made of steel with an epoxy-polyester powder surface finish, and is grey-coloured (RAL 7035) The enclosure consists of a body, one door with a lock, one cable gland plate and one mounting plate The door can be opened up to 120°, allowing easy access to the equipment inside It also has a three-point lock with a 3mm double-bar insert The door and the cable gland plate can be removed for maintenance purposes The net weight of the enclosure is 45kg This enclosure also features a gutter-shaped front rail double sheet thickness and a single piece body Accessibility for operation is from the front

Product Details

Activity PPUES
Part Number NSYS3D10640P

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account