
calcActive())">
Wall mounted steel enclosure, Spacial S3D, double transparent door, without mounting plate, 1200x1000x300mm, IP55, IK08
NSYS3D121030DT
AEDÂ 3,063.43
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYS3D121030DT
Wall mounted steel enclosure, Spacial S3D, double transparent door, without mounting plate, 1200x1000x300mm, IP55, IK08
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wall mounted steel enclosure, Spacial S3D, double transparent door, without mounting plate, 1200x1000x300mm, IP55, IK08
AEDÂ 3,063.43
Description
Spacial S3D steel wall-mounting enclosure is designed for multi-purpose applications in harsh environments It is certified by cUL, BV, DNV, UL, GL and LR, and has a nominal height, width and depth of 1200mm, 1000mm and 300mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, two cable gland plates, two glazed doors and a lock The doors can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the doors (reversible) The doors have a three-point lock with a 3mm double-bar insert The doors and the cable gland plates can be removed for maintenance purposes The net weight of the enclosure is 52kg It has an IK08 (IEC62262) rating and an IP55 rating (IEC60529), making it highly resistant to dust and water Additionally, it features a gutter-shaped front rail double sheet thickness and a single piece body
Product Details
Activity | PPUES |
---|---|
Part Number | NSYS3D121030DT |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account