Wall mounted steel enclosure, Spacial S3D, double transparent door, without mounting plate, 1000x1000x300mm, IP55, IK08

NSYS3D101030DT
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3D is a multi-purpose steel wall-mounting enclosure designed for use in harsh environments The enclosure has a nominal height, width and depth of 1000mm, 1000mm and 300mm, respectively It is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish and has a net weight of 45kg The enclosure consists of a body, two cable gland plates, two glazed doors and a lock The doors can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the doors (reversible) The doors have a three-point lock with a 3mm double-bar insert The doors and the cable gland plates can be removed for maintenance purposes The enclosure has been certified with BV, LR, UL, GL, DNV and cUL, and has IK08 (IEC62262) and IP55 (IEC60529) ratings for high impact and dust and water resistance This variant of the enclosure also has a gutter-shaped front rail double sheet thickness and a single piece body for added durability

Product Details

Activity PPUES
Part Number NSYS3D101030DT

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account