
calcActive())">
Wall mounted steel enclosure, Spacial S3D, double plain door, without mounting plate, 800x1000x300mm, IP55, IK10
NSYS3D81030D
AEDÂ 2,115.58
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYS3D81030D
Wall mounted steel enclosure, Spacial S3D, double plain door, without mounting plate, 800x1000x300mm, IP55, IK10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wall mounted steel enclosure, Spacial S3D, double plain door, without mounting plate, 800x1000x300mm, IP55, IK10
AEDÂ 2,115.58
Description
Spacial S3D steel wall-mounting enclosure for multi-purpose applications is designed to withstand high impact and harsh environmental conditions It is certified by LR, BV, DNV, GL, UL and cUL, and has a IK10 (IEC62262) rating and an IP55 rating (IEC60529) This enclosure has a nominal height, width and depth of 800mm, 1000mm and 300mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, two cable gland plates, two plain doors and a lock The doors can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the doors (reversible) The doors have a three-point lock with a 3mm double-bar insert The doors and the cable gland plates can be removed for maintenance purposes The net weight of the enclosure is 38kg
Product Details
Activity | PPUES |
---|---|
Part Number | NSYS3D81030D |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account