
calcActive())">
Wall mounted steel enclosure, Spacial S3D, double plain door, without mounting plate, 1000x1200x400mm, IP55, IK10
NSYS3D101240D
AEDÂ 4,721.96
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYS3D101240D
Wall mounted steel enclosure, Spacial S3D, double plain door, without mounting plate, 1000x1200x400mm, IP55, IK10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wall mounted steel enclosure, Spacial S3D, double plain door, without mounting plate, 1000x1200x400mm, IP55, IK10
AEDÂ 4,721.96
Description
Spacial S3D steel wall-mounting enclosure is designed for multi-purpose applications in harsh environments It has an IK10 (IEC62262) rating, making it highly resistant to impacts, and an IP55 (IEC60529) rating, making it resistant to dust and water The enclosure has a nominal height, width and depth of 1000mm, 1200mm and 400mm, respectively It is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, two cable gland plates, two plain doors and a lock The doors can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the doors (reversible) The doors have a three-point lock with a 3mm double-bar insert The doors and the cable gland plates can be removed for maintenance purposes The net weight of the enclosure is 68kg It is certified by cUL, UL, DNV, BV, GL and LR The variant particularity includes a gutter-shaped front rail double sheet thickness and a single piece body, making it highly durable The accessibility for operation is from the front
Product Details
Activity | PPUES |
---|---|
Part Number | NSYS3D101240D |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account