Wall mounted steel enclosure, Spacial S3D, double plain door, with mounting plate, 800x1200x300mm, IP55, IK10

NSYS3D81230DP
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3D steel wall-mounting enclosure for multi-purpose applications is designed for use in harsh environments It has a nominal height, width and depth of 800mm, 1200mm and 300mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish It consists of a body, two cable gland plates, two plain doors with a three-point lock and a 3mm double-bar insert, and a galvanised steel mounting plate The doors can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the doors (reversible) The doors and the cable gland plates can be removed for maintenance purposes, as well as the mounting plate by fixing elements This enclosure has a net weight of 61kg and is certified by cUL, LR, DNV, UL, GL and BV It has an IK10 rating (IEC62262) and an IP55 rating (IEC60529) The variant particularities include a single-piece body and a gutter-shaped front rail double sheet thickness The accessibility for operation is only from the front

Product Details

Activity PPUES
Part Number NSYS3D81230DP

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account