Wall mounted steel enclosure, Spacial S3D, double plain door, with mounting plate, 800x1200x300mm, IP55, IK10

NSYS3D81030DP
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3D is a multi-purpose wall-mounting enclosure designed for use in harsh environments It is certified for cUL, UL, GL, DNV, BV, and LR standards and has a nominal height, width and depth of 800mm, 1000mm and 300mm, respectively The enclosure is built with steel and has a grey colour (RAL 7035) with an epoxy-polyester powder surface finish It consists of a body, two cable gland plates, two plain doors with locks and a mounting plate made of galvanized steel The doors can be opened up to 120° and the lock type is three points lock with a 3mm double-bar The doors, cable gland plates and mounting plate are removable for maintenance purposes The net weight of the enclosure is 51kg It has an IK10 rating (IEC62262) and an IP55 rating (IEC60529) The variant particularity of the enclosure is a single piece body and gutter-shaped front rail double sheet thickness The accessibility for operation is from the front

Product Details

Activity PPUES
Part Number NSYS3D81030DP

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account