
calcActive())">
Wall mounted steel enclosure, Spacial S3D, double plain door, with mounting plate, 1200x1200x400mm, IP55, IK10
NSYS3D121240DP
AEDÂ 5,814.95
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYS3D121240DP
Wall mounted steel enclosure, Spacial S3D, double plain door, with mounting plate, 1200x1200x400mm, IP55, IK10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wall mounted steel enclosure, Spacial S3D, double plain door, with mounting plate, 1200x1200x400mm, IP55, IK10
AEDÂ 5,814.95
Description
Spacial S3D steel wall-mounting enclosure for multi-purpose applications is designed for use in harsh environments It can withstand high impact due to its IK10 (IEC62262) rating and has a high resistance to dust and water with an IP55 rating (IEC60529) This enclosure has a nominal height, width and depth of 1200mm, 1200mm and 400mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, two cable gland plates, two plain doors with a lock and a galvanised steel mounting plate The doors can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the doors (reversible) The doors have a three-point lock with a 3mm double-bar insert The doors, the cable gland plates and the mounting plate can be removed for maintenance purposes The net weight of the enclosure is 112kg
Product Details
Activity | PPUES |
---|---|
Part Number | NSYS3D121240DP |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account