
calcActive())">
Wall mounted steel enclosure, Spacial S3D, double plain door, with mounting plate, 1000x1200x400mm, IP55, IK10
NSYS3D101240DP
AEDÂ 5,169.39
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYS3D101240DP
Wall mounted steel enclosure, Spacial S3D, double plain door, with mounting plate, 1000x1200x400mm, IP55, IK10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wall mounted steel enclosure, Spacial S3D, double plain door, with mounting plate, 1000x1200x400mm, IP55, IK10
AEDÂ 5,169.39
Description
Spacial S3D is a multi-purpose wall-mounting enclosure from the Spacial range, designed for use in harsh environments It is made of steel with an epoxy-polyester powder finish, and has a nominal height, width and depth of 1000mm, 1200mm and 400mm, respectively It is grey in colour (RAL7035) and has a net weight of 90kg The enclosure is composed of a body, two cable gland plates, two plain doors with a three-point lock and a 3mm double-bar insert, and a galvanised steel mounting plate The doors can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the doors (reversible) The doors, cable gland plates and mounting plate can be removed for maintenance purposes It has IK10 (IEC62262) and IP55 (IEC60529) ratings, making it highly resistant to impacts and dust and water The enclosure is certified by UL, GL, LR, cUL, BV and DNV It has a gutter-shaped front rail double sheet thickness and a single piece body The accessibility for operation is from the front
Product Details
Activity | PPUES |
---|---|
Part Number | NSYS3D101240DP |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account