
calcActive())">
Wall mounted steel enclosure, Spacial S3D, double plain door, with mounting plate, 1000x1200x300mm, IP55, IK10
NSYS3D101230DP
AEDÂ 2,541.67
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYS3D101230DP
Wall mounted steel enclosure, Spacial S3D, double plain door, with mounting plate, 1000x1200x300mm, IP55, IK10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wall mounted steel enclosure, Spacial S3D, double plain door, with mounting plate, 1000x1200x300mm, IP55, IK10
AEDÂ 2,541.67
Description
Spacial S3D steel wall-mounting enclosure for multi-purpose applications is designed for use in harsh environments It has a nominal height, width and depth of 1000mm, 1200mm and 300mm, respectively The enclosure is grey-coloured (RAL 7035) with an epoxy-polyester powder surface finish It consists of a body, two cable gland plates, two plain doors with a three-point lock and a 3mm double-bar insert, and a galvanised steel mounting plate The doors can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the doors (reversible) The doors, cable gland plates and mounting plate can be removed for maintenance purposes The net weight of the enclosure is 75kg It has a IK10 rating (IEC62262) and an IP55 rating (IEC60529) It has a gutter-shaped front rail with double sheet thickness and a single piece body The enclosure is certified by DNV, LR, cUL, GL, BV and UL standards
Product Details
Activity | PPUES |
---|---|
Part Number | NSYS3D101230DP |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account