Wall mounted steel enclosure, Spacial S3D, double plain door, with mounting plate, 1000x1000x300mm, IP55, IK10

NSYS3D101030DP
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3D is a multi-purpose wall-mounting enclosure designed for use in harsh environments It is made of steel and has a nominal height, width and depth of 1000mm, 1000mm and 300mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, two cable gland plates, two plain doors and a lock The doors can be opened up to 120°, allowing easy access to the equipment inside Furthermore, it is possible to change the opening side of the doors (reversible) The doors have a three-point lock with a 3mm double-bar insert The doors and the cable gland plates can be removed for maintenance purposes The net weight of the enclosure is 64kg The enclosure has a mounting plate made of galvanised steel and is certified by GL, BV, LR, UL, DNV and cUL It has an IK10 (IEC62262) rating and an IP55 (IEC60529) rating The variant particularity includes a single piece body and a gutter-shaped front rail double sheet thickness The accessibility for operation is at the front

Product Details

Activity PPUES
Part Number NSYS3D101030DP

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account