
calcActive())">
Wall mounted polyester enclosure, Thalassa PLM, plain door, with metallic plate, 747x536x300mm, IP66, IK10, RAL 7035
NSYPLM75PG
AEDÂ 1,246.94
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYPLM75PG
Wall mounted polyester enclosure, Thalassa PLM, plain door, with metallic plate, 747x536x300mm, IP66, IK10, RAL 7035
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wall mounted polyester enclosure, Thalassa PLM, plain door, with metallic plate, 747x536x300mm, IP66, IK10, RAL 7035
AEDÂ 1,246.94
Description
This PLM is a wall-mounted enclosure that is suitable for multi-purpose applications The enclosure has a nominal height, width, and depth of 747 mm, 536 mm, and 300 mm, respectively It is made of polyester reinforced with fibreglass, providing a robust and durable construction The enclosure comes in a grey (RAL 7035) color The enclosure consists of one body, one door, one mounting plate, and two locks The door is plain, allowing easy visibility of the equipment inside The door can be opened from the front and has two 3 mm double-bar locks The enclosure offers high protection against dust and water with an IP66 rating (IEC 60529) It is also highly resistant to impacts, with an IK10 rating (IEC 62262), and offers protection against electric shocks with a class II electrical insulation rating The enclosure is UL certified and can be stored in ambient air temperatures ranging from -40 to 80°C without affecting its performance Additionally, the mounting plate is plain steel and is removable by a fixing element
Product Details
Activity | PPUES |
---|---|
Part Number | NSYPLM75PG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account