Wall mounted polyester enclosure, Thalassa PLM, plain door, with metallic plate, 530x430x200mm, IP66, IK10, RAL 7035

NSYPLM54PG
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This PLM is a wall-mounted enclosure that is suitable for multi-purpose applications The enclosure has a nominal height, width, and depth of 530 mm, 430 mm, and 200 mm, respectively It is made of polyester reinforced with fibreglass, offering strength and durability The enclosure comes in a grey (RAL 7035) color The enclosure consists of one body, one door, one mounting plate, and two locks The door is plain and can be opened from the front using two 3 mm double-bar locks The mounting plate is made of plain steel and is removable by a fixing element The enclosure offers high protection against dust and water with an IP66 rating (IEC 60529) It is also highly resistant to impacts, with an IK10 rating (IEC 62262), and offers protection against electric shocks with a class II electrical insulation rating The enclosure is UL certified and can be stored in ambient air temperatures ranging from -40 to 80°C without affecting its performance

Product Details

Activity PPUES
Part Number NSYPLM54PG

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account