
calcActive())">
Wall mounted polyester enclosure, Thalassa PLM, glazed door, 308x255x160mm, IP66, IK08, RAL 7035
NSYPLM3025TG
AEDÂ 716.74
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYPLM3025TG
Wall mounted polyester enclosure, Thalassa PLM, glazed door, 308x255x160mm, IP66, IK08, RAL 7035
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wall mounted polyester enclosure, Thalassa PLM, glazed door, 308x255x160mm, IP66, IK08, RAL 7035
AEDÂ 716.74
Description
This PLM is a wall-mounted enclosure that is suitable for multi-purpose applications The enclosure has a nominal height, width, and depth of 308 mm, 255 mm, and 160 mm, respectively It is made of polyester reinforced with fibreglass for the body and tempered glass for the door, which offers durability and resistance to industrial and outdoor environments The enclosure comes in a grey (RAL 7035) color The enclosure consists of one body, one door, and one lock The door is transparent, allowing easy visibility of the equipment inside The door can be opened from the front and has a 3 mm double-bar lock The enclosure offers high protection against dust and water with an IP66 rating (IEC 60529) It is also highly resistant to impacts, with an IK08 rating (IEC 62262), and offers protection against electric shocks with a class II electrical insulation rating The enclosure is UL certified and can be stored in ambient air temperatures ranging from -40 to 80°C without affecting its performance It meets the standards of IEC 62208, NEMA classification 4X, and NEMA classification 13
Product Details
Activity | PPUES |
---|---|
Part Number | NSYPLM3025TG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account