Wall mounted industrial box, Spacial SBX, stainless steel 304L, 300x300x120mm, IP66, IK10

NSYSBX303012
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

The Spacial SBX is a multi-purpose stainless steel 304L industrial box designed for use in harsh environments It is certified by BV, BVM and UL, and is rated IK10 (IEC 62262) for its high impact resistance, and IP66 (IEC 60529) for its dust and water resistance The box has a nominal height, width and depth of 300mm, 300mm and 120mm respectively It is made with a Scotch-Brite® brushed surface finish and consists of 4 cover screws, a cover and a body The cover is secured with a captive screw PZ2 outside the sealed area and can be removed for maintenance purposes The box has a net weight of 3,6kg and is compliant with IEC 62208 standards It can be stored in temperatures between -35-60°C and operated in temperatures between -35-80°C Directly wall mounted o by fixing lugs (to be ordered separately). The enclosure meets the directives IEC 62208 and UL508A, certified by BV and UL respectively. Also compliant with marine requirements of BV Marine Division. This device is qualified as a green premium product, with minimal use of harzardous substances.

Product Details

Activity PPUES
Part Number NSYSBX303012

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account