Wall mounted industrial box, Spacial SBX, stainless steel 304L, 200x400x120mm, IP66, IK10

NSYSBX204012
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial SBX stainless steel 304L industrial box for a multi-purpose application It is designed for use in harsh environments, it can withstand high impact due its IK10 (IEC62262) and it has a high resistance to dust and water with an IP66 rating (IEC60529) This box has a nominal height, width and depth of 200mm, 400mm and 120mm respectively The box is made with a Scotch-Brite® brushed surface finish The box consists of 4 cover screw, a cover and a body It has a captive screw PZ2 outside the sealed area The cover can be removed for maintenance purposes The net weight of the enclosure is 3,2kg It meets the standards of IEC 62208 and is certified by BV, BVM and UL The enclosure is wall mounted and the cover is fixed using half turn metal screws The ambient air temperature for storage and operation is -35-60°C and -35-80°C respectively

Product Details

Activity PPUES
Part Number NSYSBX204012

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account