Wall mounted industrial box, Spacial SBX, stainless steel 304L, 200x300x80mm, IP66, IK10

NSYSBX20308
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial SBX stainless steel 304L industrial box is designed for a multi-purpose application It is certified by BV, BVM, and UL and is perfect for use in harsh environments This box has a nominal height, width and depth of 200mm, 300mm and 80mm respectively The box is made with a Scotch-Brite® brushed surface finish and consists of 4 cover screw, a cover and a body It has a captive screw PZ2 outside the sealed area The cover can be removed for maintenance purposes The box is wall mounted and has a flat face box enclosure type with a half turn metal screw cover fixing The net weight of the enclosure is 2,2kg It is protected by IK10 (IEC62262) and has an IP66 rating (IEC60529) The box can withstand temperatures between -35 to 80 °C

Product Details

Activity PPUES
Part Number NSYSBX20308

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account