Wall mounted industrial box, Spacial SBX, stainless steel 304L, 150x300x80mm, IP66, IK10

NSYSBX15308
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial SBX stainless steel 304L industrial box is designed for a multi-purpose application It is designed for use in harsh environments, it can withstand high impact due its IK10 (IEC62262) and it has a high resistance to dust and water with an IP66 rating (IEC60529) This box has a nominal height, width and depth of 150mm, 300mm and 80mm respectively The box is made with a Scotch-Brite® brushed surface finish The box consists of 4 cover screw, a cover and a body It has a captive screw PZ2 outside the sealed area The cover can be removed for maintenance purposes The net weight of the enclosure is 1,9kg It is wall mounted and has a flat face box with a plain door The cover is fixed using a half turn metal screw It meets the standards of IEC 62208 and has an ambient air temperature for storage and operation of -35-60°C and -35-80°C respectively

Product Details

Activity PPUES
Part Number NSYSBX15308

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account