Wall mounted enclosure, Spacial S3X, stainless steel 316L, plain door, 800x600x250mm, IP66

NSYS3X8625H
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3X stainless steel 316L wall-mounting enclosure is designed for multi-purpose applications and offers resistance to corrosion It has a nominal height, width and depth of 800mm, 600mm and 250mm respectively This enclosure is certified to CAN/CSA 22 and UL 508 type A standards and has a high resistance to dust and water with an IP66 rating (IEC60529) The enclosure is composed of a body, a plain door and two locks The door can be opened up to 120°, allowing easy access to the equipment inside It is possible to change the opening side of the door (reversible) The door has a two lock points lock with a 3mm double-bar insert The door can be removed for maintenance purposes The body and door are finished with Scotch-Brite® brushed surface finish and the lock is chromium plated The net weight of the enclosure is 22,58kg

Product Details

Activity PPUES
Part Number NSYS3X8625H

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account