Wall mounted enclosure, Spacial S3X, stainless steel 316L, plain door, 700x500x250mm, IP66

NSYS3X7525H
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3X stainless steel 316L wall-mounting enclosure is a multi-purpose enclosure designed for use in harsh environments It is corrosion-resistant and has an IK10 (IEC 62262) rating for high impact resistance and an IP66 (IEC 60529) rating for dust and water resistance The enclosure has a nominal height, width and depth of 700mm, 500mm and 250mm respectively The enclosure is made with Scotch-Brite® brushed surface finish and consists of a body, a plain door and two locks The door can be opened up to 120° and the opening side can be reversed The door has two lock points with a 3mm double-bar insert The door can be removed for maintenance purposes The net weight of the enclosure is 17,44kg It is certified by UL 508 type A and CAN/CSA 22, and is compliant with IEC 62208 standards

Product Details

Activity PPUES
Part Number NSYS3X7525H

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account