Wall mounted enclosure, Spacial S3X, stainless steel 316L, plain door, 600x400x200mm, IP66

NSYS3X6420H
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3X is a stainless steel 316L wall-mounting enclosure designed for multi-purpose applications and resistance to corrosion It has a nominal height, width and depth of 600mm, 400mm and 200mm respectively The enclosure is made with Scotch-Brite® brushed surface finish and is designed to withstand high impact with an IK10 (IEC62262) rating and high resistance to dust and water with an IP66 (IEC60529) rating The enclosure consists of a body, a plain door, two locks and two perforated vertical profiles The door can be opened up to 120°, allowing easy access to the equipment inside It is possible to change the opening side of the door (reversible) The door has a two lock points lock with a 3mm double-bar insert The door can be removed for maintenance purposes The net weight of the enclosure is 9,52kg It has product certifications from UL 508 type A and CAN/CSA 22

Product Details

Activity PPUES
Part Number NSYS3X6420H

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account