Wall mounted enclosure, Spacial S3X, stainless steel 316L, plain door, 500x400x200mm, IP66

NSYS3X5420H
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3X stainless steel 316L wall-mounting enclosure is perfect for multi-purpose applications, providing protection against corrosion and harsh environments It is certified with CAN/CSA 22 and UL 508 type A The enclosure has a nominal height, width and depth of 500mm, 400mm and 200mm respectively It is made with Scotch-Brite® brushed surface finish The enclosure consists of a single piece body, cross-shaped structure with a gutter shaped front rail, a plain door and two locks The door can be opened up to 120°, allowing easy access to the equipment inside It is possible to change the opening side of the door (reversible) The door has a two lock points lock with a 3mm double-bar insert The door can be removed for maintenance purposes The net weight of the enclosure is 8,106kg It is designed to meet IEC 62208 standards, with an IK10 (IEC62262) and an IP66 rating (IEC60529)

Product Details

Activity PPUES
Part Number NSYS3X5420H

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account