Wall mounted enclosure, Spacial S3X, stainless steel 316L, plain door, 400x300x200mm, IP66

NSYS3X4320H
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3X stainless steel 316L wall-mounting enclosure is perfect for multi-purpose applications and is designed for use in harsh environments It is certified to CAN/CSA 22 and UL 508 type A, and has a IK10 (IEC62262) rating and IP66 (IEC60529) rating for high resistance to dust and water The enclosure has a nominal height, width and depth of 400mm, 300mm and 200mm respectively The enclosure is made with Scotch-Brite® brushed surface finish and has a single piece body with a cross-shaped structure and a gutter shaped front rail It has one plain door with a 3mm double-bar lock, which can be opened up to 120°, allowing easy access to the equipment inside The door can be removed for maintenance purposes and the reversible opening side of the door allows for flexibility The net weight of the enclosure is 5,594kg

Product Details

Activity PPUES
Part Number NSYS3X4320H

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account