Wall mounted enclosure, Spacial S3X, stainless steel 316L, plain door, 400x300x150mm, IP66

NSYS3X4315H
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3X is a multi-purpose stainless steel 316L wall-mounting enclosure designed to withstand harsh environments It has a nominal height, width and depth of 400mm, 300mm and 150mm respectively The enclosure is made with Scotch-Brite® brushed surface finish The enclosure consists of a body, a plain door and one lock The door can be opened up to 120°, allowing easy access to the equipment inside It is possible to change the opening side of the door (reversible) The door has a 3mm double-bar lock insert The door can be removed for maintenance purposes The net weight of the enclosure is 4,966kg It is certified with CAN/CSA 22 and UL 508 type A and has an IK10 and IP66 rating, making it resistant to high impact and dust and water respectively

Product Details

Activity PPUES
Part Number NSYS3X4315H

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account