Wall mounted enclosure, Spacial S3X, stainless steel 316L, plain door, 300x200x150mm, IP66

NSYS3X3215H
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3X is a wall-mounting enclosure made of stainless steel 316L, designed for multi-purpose applications This enclosure has a nominal height, width and depth of 300mm, 200mm and 150mm respectively The enclosure is made with Scotch-Brite® brushed surface finish and a chromium plated lock It is designed for use in harsh environments, it can withstand high impact due its IK10 (IEC62262) and it has a high resistance to dust and water with an IP66 rating (IEC60529) The enclosure consists of a body, a plain door and a 3mm double-bar lock The door can be opened up to 120°, allowing easy access to the equipment inside It is possible to change the opening side of the door (reversible) The door can be removed for maintenance purposes The net weight of the enclosure is 3,12kg and it has certifications from UL 508 type A and CAN/CSA 22

Product Details

Activity PPUES
Part Number NSYS3X3215H

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account