Wall mounted enclosure, Spacial S3X, stainless steel 316L, plain door, 1200x800x300mm, IP66

NSYS3X12830H
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3X is a stainless steel 316L wall-mounting enclosure for a multi-purpose application It has a nominal height, width and depth of 1200mm, 800mm and 300mm respectively The enclosure is designed for use in harsh environments, it can withstand high impact due its IK10 (IEC62262) and it has a high resistance to dust and water with an IP66 rating (IEC60529) The enclosure is made with Scotch-Brite® brushed surface finish The enclosure consists of a body, a plain door and two locks The door can be opened up to 120°, allowing easy access to the equipment inside It is possible to change the opening side of the door (reversible) The door has a two lock points lock with a 3mm double-bar insert The door can be removed for maintenance purposes The net weight of the enclosure is 44kg and it is certified with UL 508 type A and CAN/CSA 22 standards

Product Details

Activity PPUES
Part Number NSYS3X12830H

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account