
calcActive())">
Wall mounted enclosure, Spacial S3X, stainless steel 316L,double plain door, 1200x1000x300mm, IP55
NSYS3X121030H
AEDÂ 13,282.47
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYS3X121030H
Wall mounted enclosure, Spacial S3X, stainless steel 316L,double plain door, 1200x1000x300mm, IP55
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wall mounted enclosure, Spacial S3X, stainless steel 316L,double plain door, 1200x1000x300mm, IP55
AEDÂ 13,282.47
Description
Spacial S3X stainless steel 316L wall-mounting enclosure for a multi-purpose application and resistance to corrosion It is designed for use in harsh environments, it can withstand high impact due its IK10 (IEC62262) and it has a high resistance to dust and water with an IP55 rating (IEC60529) This enclosure has a nominal height, width and depth of 1200mm, 1000mm and 300mm respectively The enclosure is made with Scotch-Brite® brushed surface finish The enclosure consists of a body, two plain doors and one lock The doors can be opened up to 120°, allowing easy access to the equipment inside It is possible to change the opening side of the door (reversible) The door has a three lock points lock with a 3mm double-bar insert The doors can be removed for maintenance purposes The net weight of the enclosure is 51,6kg It is certified to UL 508 type A and CAN/CSA 22 standards
Product Details
Activity | PPUES |
---|---|
Part Number | NSYS3X121030H |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account