Wall mounted enclosure, Spacial S3X, stainless steel 304L, plain door, 800x800x300mm, IP66

NSYS3X8830
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3X is a stainless steel 304L wall-mounting enclosure designed for a multi-purpose application and resistance to corrosion It is certified to UL 508 type A and CAN/CSA 22 standards, and has an IK10 (IEC 62262) rating for impact resistance and an IP66 (IEC 60529) rating for dust and water resistance The enclosure has a nominal height, width and depth of 800mm, 800mm and 300mm respectively It is made with Scotch-Brite® brushed surface finish and features a single piece body with a cross-shaped structure and gutter shaped front rail The door is plain and is reversible up to 120°, and it is secured with two lock points lock and 3mm double-bar insert The door is removable for maintenance purposes The net weight of the enclosure is 32kg

Product Details

Activity PPUES
Part Number NSYS3X8830

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account