Wall mounted enclosure, Spacial S3X, stainless steel 304L, plain door, 700x500x250mm, IP66

NSYS3X7525
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3X stainless steel 304L wall-mounting enclosure for a multi-purpose application and resistance to corrosion It is designed for use in harsh environments, it can withstand high impact due its IK10 (IEC62262) and it has a high resistance to dust and water with an IP66 rating (IEC60529) This enclosure has a nominal height, width and depth of 700mm, 500mm and 250mm respectively The enclosure is made with Scotch-Brite® brushed surface finish The enclosure consists of a body, a plain door and two locks The door can be opened up to 120°, allowing easy access to the equipment inside It is possible to change the opening side of the door (reversible) The door has a two lock points lock with a 3mm double-bar insert The door can be removed for maintenance purposes The net weight of the enclosure is 17,36kg The product has certifications CAN/CSA 22 and UL 508 type A

Product Details

Activity PPUES
Part Number NSYS3X7525

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account