Wall mounted enclosure, Spacial S3X, stainless steel 304L, plain door, 400x600x200mm, IP66

NSYS3X4620
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3X stainless steel 304L wall-mounting enclosure is designed for multi-purpose applications and resistance to corrosion It is certified CAN/CSA 22 and UL 508 type A, and has a nominal height, width and depth of 400mm, 600mm and 200mm respectively The enclosure is made with Scotch-Brite® brushed surface finish, and features a single piece body, cross-shaped structure and gutter shaped front rail The door has a reversible (120°) opening side and is secured with a 3mm double-bar lock The door can be removed for maintenance purposes The enclosure has an IK10 (IEC62262) rating for high impact and an IP66 (IEC60529) rating for high resistance to dust and water The net weight of the enclosure is 9,124kg

Product Details

Activity PPUES
Part Number NSYS3X4620

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account