
calcActive())">
Wall mounted enclosure, Spacial S3X, stainless steel 304L, plain door, 400x300x200mm, IP66
NSYS3X4320
AEDÂ 1,483.82
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYS3X4320
Wall mounted enclosure, Spacial S3X, stainless steel 304L, plain door, 400x300x200mm, IP66
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wall mounted enclosure, Spacial S3X, stainless steel 304L, plain door, 400x300x200mm, IP66
AEDÂ 1,483.82
Description
Spacial S3X is a wall-mounting enclosure made of stainless steel 304L, designed for a multi-purpose application and resistance to corrosion This enclosure has a nominal height, width and depth of 400mm, 300mm and 200mm respectively The enclosure is made with Scotch-Brite® brushed surface finish and has a single piece body, cross-shaped structure with a gutter shaped front rail It is possible to open the door up to 120°, allowing easy access to the equipment inside It is also possible to change the opening side of the door (reversible) The door has a 3mm double-bar lock insert The door can be removed for maintenance purposes The enclosure is certified by UL 508 type A and CAN/CSA 22, and it has a high resistance to dust and water with an IP66 rating (IEC60529) and can withstand high impact due its IK10 (IEC62262) The net weight of the enclosure is 5,468kg Enclosure Scotch-Brite® brushed finish.
Product Details
Activity | PPUES |
---|---|
Part Number | NSYS3X4320 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account