Wall mounted enclosure, Spacial S3X, stainless steel 304L, plain door, 300x300x150mm, IP66

NSYS3X3315
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3X is a wall-mounting stainless steel 304L enclosure designed for multi-purpose applications and resistance to corrosion It is designed for use in harsh environments, it can withstand high impact due its IK10 (IEC62262) and it has a high resistance to dust and water with an IP66 rating (IEC60529) This enclosure has a nominal height, width and depth of 300mm, 300mm and 150mm respectively The enclosure is made with Scotch-Brite® brushed surface finish The enclosure consists of a body, a plain door and one lock The door can be opened up to 120°, allowing easy access to the equipment inside It is possible to change the opening side of the door (reversible) The door has a 3mm double-bar lock insert The door can be removed for maintenance purposes The net weight of the enclosure is 4,062kg

Product Details

Activity PPUES
Part Number NSYS3X3315

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account