Wall mounted enclosure, Spacial S3X, stainless steel 304L, glazed door, 800x600x250mm, IP66

NSYS3X8625T
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3X stainless steel 304L wall-mounting enclosure is designed for multi-purpose applications and it is perfect for harsh environments It has an IK08 rating (IEC62262) and an IP66 rating (IEC60529) providing a high level of protection against dust and water It has a nominal height, width and depth of 800mm, 600mm and 250mm respectively The enclosure has a Scotch-Brite® brushed surface finish and it is composed of a body, a Securit glass door and a two points lock with a 3mm double-bar insert The door can be opened up to 120°, allowing easy access to the equipment inside It is possible to change the opening side of the door (reversible) The door can be removed for maintenance purposes The net weight of the enclosure is 22,58kg It meets the UL 508 type A and CAN/CSA 22 standards

Product Details

Activity PPUES
Part Number NSYS3X8625T

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account