Wall mounted enclosure, Spacial S3X, stainless steel 304L, glazed door, 700x500x250mm, IP66

NSYS3X7525T
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3X stainless steel 304L wall-mounting enclosure is designed for multi-purpose applications and resistance to corrosion It is made with Scotch-Brite® brushed surface finish and has a nominal height, width and depth of 700mm, 500mm and 250mm respectively The enclosure consists of a body, a glazed door and a lock The door can be opened up to 120°, allowing easy access to the equipment inside It is possible to change the opening side of the door (reversible) The door has a two lock points lock with a 3mm double-bar insert and is made from Securit glass The door can be removed for maintenance purposes The net weight of the enclosure is 16,596kg It has an IK08 (IEC62262) and IP66 (IEC60529) rating, making it suitable for use in harsh environments and providing a high resistance to dust and water

Product Details

Activity PPUES
Part Number NSYS3X7525T

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account