Wall mounted enclosure, Spacial S3X, stainless steel 304L, glazed door, 1000x800x300mm, IP66

NSYS3X10830T
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3X is a stainless steel 304L wall-mounting enclosure designed for multi-purpose applications and resistance to corrosion It has a nominal height, width and depth of 1000mm, 800mm and 300mm respectively and has an IK08 (IEC62262) and an IP66 (IEC60529) rating, making it dust and water resistant The enclosure is made with Scotch-Brite® brushed surface finish and the door is glazed with Securit glass The door has two lock points lock with a 3mm double-bar insert and can be opened up to 120°, allowing easy access to the equipment inside It is possible to change the opening side of the door (reversible) The door can be removed for maintenance purposes The net weight of the enclosure is 35kg It is UL 508 type A and CAN/CSA 22 certified and meets IEC 62208 standards

Product Details

Activity PPUES
Part Number NSYS3X10830T

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account