Wall mounted ABS + PC enclosure, Thalassa PLM, glazed door, 310x215x160mm, IP66, IK10, RAL 7035

NSYPLM32TG
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This PLM is a wall-mounted enclosure that is suitable for multi-purpose applications It is made of polycarbonate for the door and ABS + PC for the body, offering durability and resistance to industrial and outdoor environments The enclosure has a nominal height, width, and depth of 310 mm, 215 mm, and 160 mm, respectively The door is transparent, allowing easy visibility of the equipment inside, and is held securely with a 3 mm double-bar lock The enclosure is UL certified and meets NEMA classification 13, NEMA classification 4X, and IEC 62208 standards It has an IP66 rating (IEC 60529) for dust and water protection, an IK10 rating (IEC 62262) for impacts, and a class II electrical insulation rating The enclosure can be stored in ambient air temperatures ranging from -40 to 80°C without affecting its performance The door can be opened from the front and is removable by hinges The enclosure is fire-resistant up to 960°C (IEC 62208) It comes in a grey (RAL 7035) color, and does not include a mounting plate

Product Details

Activity PPUES
Part Number NSYPLM32TG

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account