
calcActive())">
Speaker connection, Unica X, two pair, Dark Grey
NUX32SC_DG
AEDÂ 253.67
AEDÂ 184.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX32SC_DG
Speaker connection, Unica X, two pair, Dark Grey
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Speaker connection, Unica X, two pair, Dark Grey
AEDÂ 253.67
AEDÂ 184.00
Product Details
Color | Dark Grey |
---|---|
Part Number | NUX32SC_DG |
Activity | HDCWD |
Colour | Dark Grey |
product or component type | two pairs |
range of product | Unica X |
Variation Group | 6 |
Function Group | Hotels-Speaker Connection |
Product Type | Two Pairs |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account