Schneider Electric Zelio Timer Relay, RE22R2QTMR

RE22R2QTMR
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

How to Video

Promotional Video

Product Details

Activity IDSIG
Activity IDSIG
Part Number RE22R2QTMR
Rated current 5:00 AM
[Uc] control circuit voltage 24...240 V
[Uimp] rated impulse withstand voltage 5 kV for 1.2-50 µs conforming to IEC 60664-1
[Us] rated supply voltage 24...240 V AC/DC 50/60 Hz
ambient air temperature for storage -40-70 °C
connections - terminals screw connectors
control type rotary knob, diagnostic button
device short name RE22
dielectric strength 2.5 kV for 1 mA/1 minute at 50 Hz between relay output and power supply with basic insulation conforming to IEC 61812-1
input voltage <= 2.4 V
IP degree of protection IP40 housing: conforming to IEC 60529, IP20 terminals: conforming to IEC 60529, IP50 front panel: conforming to IEC 60529
maximum switching voltage 250 V AC
mechanical durability 10000000 cycles
minimum switching current 10 mA at 5 V DC
mounting position any position
mounting support 35 mm DIN rail conforming to EN/IEC 60715
net weight 0.105 kg
overvoltage category III conforming to IEC 60664-1
pollution degree 3 conforming to IEC 60664-1
product certifications CCC, GL, UL, EAC, RCM, CSA, CE
product or component type single function relay
range of product Harmony Timer Relays
relative humidity 95-95 % at 25-55 °C
shock resistance 15 gn not operating for 11 ms conforming to IEC 60068-2-27, 5 gn in operation for 11 ms conforming to IEC 60068-2-27
tightening torque 0.6-1 N.m conforming to IEC 60947-1
width 22.5 mm
contacts type and composition 2 C/O
Supply frequency 50...60 Hz +/- 5 %
Reset time 120 ms on de-energisation
Immunity to microbreaks 10 ms
Power consumption in VA 3-3 VA at 240 V AC
Voltage range 0.85...1.1 Us
Temperature drift +/- 0.05 %/°C
Creepage distance 4 kV/3 conforming to IEC 60664-1
Switching capacity in VA 2000 VA
Voltage drift +/- 0.2 %/V
Time delay range 1...10 s, 3...30 s, 10...100 s, 30...300 min, 0.05...1 s, 3...30 min, 0.3...3 s, 30...300 s, 3...30 h, 30...300 h
Nominal output current 8:00 AM
Housing material self-extinguishing
Output type relay
Time delay type Qt
Repeat accuracy +/- 0.5 % conforming to IEC 61812-1
Discrete output type relay
Setting accuracy of time delay +/- 10 % of full scale at 25 °C conforming to IEC 61812-1
Maximum delay response 100 ms
Maximum switching current 8:00 AM
Functionality star-delta starter timing
vibration resistance 20 m/s² (f= 10-150 Hz) conforming to IEC 60068-2-6
status LED LED backlight green (steady) for dial pointer indication, LED yellow (steady) for output relay energised, LED yellow (fast flashing) for timing in progress and output relay de-energised, LED yellow (slow flashing) for timing in progress and output relay energised
electromagnetic compatibility fast transients immunity test - test level: 1 kV level 3 (capacitive connecting clip) conforming to IEC 61000-4-4, surge immunity test - test level: 1 kV level 3 (differential mode) conforming to IEC 61000-4-5, surge immunity test - test level: 2 kV level 3 (common mode) conforming to IEC 61000-4-5, electrostatic discharge - test level: 6 kV level 3 (contact discharge) conforming to IEC 61000-4-2, electrostatic discharge - test level: 8 kV level 3 (air discharge) conforming to IEC 61000-4-2, radiated radio-frequency electromagnetic field immunity test - test level: 10 V/m level 3 (80 MHz...1 GHz) conforming to IEC 61000-4-3, conducted RF disturbances - test level: 10 V level 3 (0.15...80 MHz) conforming to IEC 61000-4-6, fast transient bursts - test level: 2 kV level 3 (direct contact) conforming to IEC 61000-4-4, immunity to microbreaks and voltage drops - test level: 30 % (500 ms) conforming to IEC 61000-4-11, immunity to microbreaks and voltage drops - test level: 100 % (20 ms) conforming to IEC 61000-4-11
ambient air temperature for operation -20-60 °C
standards IEC 61812-1, UL 508
safety reliability data MTTFd = 342.4 years, B10d = 320000
insulation resistance 100 MOhm at 500 V DC conforming to IEC 60664-1
Directives 2006/95/EC - low voltage directive, 2004/108/EC - electromagnetic compatibility
Electrical Durability 100000 cycles, 8 A at 250 V, AC-1, 100000 cycles, 2 A at 24 V, DC-1

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Frequently Bought Together

Star-Delta Timing Relay - 0.3s…30s - 24…240V AC/DC - 2C/O
RE22R2QEMR

check-small In stock

Multi-function Timing Relay - 0.05s…300h - 24…240V AC/DC - 2C/O
RE22R2MYMR

check-small In stock