Spacial WM enclosure canopy W300xD200 Colour RAL7035.. Fixings supplied.

NSYTJ3020
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Multi-purpose canopy for Spacial CRN and Spacial S3D enclosures The canopy is to be installed on all enclosure models with 300mm width and 200mm depth The real width is 309mm and nominal width is 300mm The nominal depth is 200mm The height is 36mm Fixed by 4 screws - screw type M6 on top of enclosure The canopy is made from galvanised steel (color RAL 7035) Provides high resistance to impacts, temperature and bad weather Anti-corrosion protection is ensured by epoxy-polyester powder coating The kit is made up of canopy, fixing elements and instruction sheet Net weight is 1,3kg This product is qualified as a green premium, with minimal use of hazardous substances

Product Details

Activity PPUES
Part Number NSYTJ3020

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account