Spacial WM enclosure canopy W1000xD300 Colour RAL7035.. Fixings supplied.

NSYTJ10030
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Multi-purpose canopy for Spacial CRN and Spacial S3D enclosures The canopy is to be installed on all enclosure models with 1000mm width and 300mm depth The nominal width is 1000mm and real width is 1009mm The nominal depth is 300mm and real depth is 314,5mm The height is 42mm Fixed by 4 screws - screw type M6 on top of enclosure The canopy is made from galvanised steel (color RAL 7035) Provides high resistance to impacts, temperature and bad weather Anti-corrosion protection is ensured by epoxy-polyester powder coating The kit is made up of canopy, fixing elements and instruction sheet Net weight is 5,2kg This product is qualified as a green premium, with minimal use of hazardous substances

Product Details

Activity PPUES
Part Number NSYTJ10030

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account