
calcActive())">
Spacial SF/SM universal cross rails - 40 mm
NSYSUCR40100
AEDÂ 283.60
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYSUCR40100
Spacial SF/SM universal cross rails - 40 mm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Spacial SF/SM universal cross rails - 40 mm
AEDÂ 283.60
Description
Universal cross rail made from zinc coated 1,5mm thick steel for use with Spacial SF, Spacial SM, Spacial SFX and Spacial SMX enclosures with height 1000mm Can be fixed between cross rails and on structure of enclosure On SM enclosures fixing by means of adaptation profiles The nominal height is 1000mm and useful height is 907mm The width is 40mm Laterally adjustable with a pitch of 25mm The kit is made up of fixing elements, 2 cross rails and 4 supports Maximum load is 30kg This product is qualified as a green premium, with minimal use of hazardous substances
Product Details
Activity | PPUES |
---|---|
Part Number | NSYSUCR40100 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account