Spacial SF/SM single chassis coupling set - 216 modules of 18 mm - 1600x600 mm

NSYCSH166
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Coupling kit for Spacial SM and Spacial SF enclosures The coupling kit is to be fixed on front of enclosure by fixing elements The real width is 502mm and nominal width is 600mm The real height is 1505mm and nominal height is 1600mm The real depth is 100mm Number of 18mm modules is 216 (1 module = 2 steps = 18 mm) The product is made from grey steel (RAL 7035) The kit is made up of fixing elements, 2 horizontal crossbars and 2 vertical uprights Anti-corrosion protection is ensured by an epoxy-polyester powder coating This product is qualified as a green premium, with minimal use of hazardous substances

Product Details

Activity PPUES
Part Number NSYCSH166

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account